Download document () of 20

170230
Model code: FBSMV-63/4/01-A

Eaton Distribution parts. Residual-current circuit breaker trip block for FAZ, 63A, 4p, 100mA, type A

General Specifications

Product Name
Eaton Moeller series xEffect - FBSmV RCCB add-on unit
Catalog Number
170230
Product Length/Depth
90 mm
Product Height
75 mm
Product Width
125 mm
Product Weight
0.34 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373
IEC/EN 61009
EAN
4015081667345
Model Code
FBSMV-63/4/01-A

Product specifications

Used with
Add-on residual current protection unit
FBSmV
Type A
Amperage Rating
63 A
Features
Add-on residual current protection unit
Additional equipment possible
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Interlocking device
Frame
45 mm
Frequency rating
50 Hz
Pollution degree
2
Mounting Method
Permanent screw connection with FAZ
DIN rail
Climatic proofing
25-55 °C / 90-95% relative humidity according to IEC 60068-2
Equipment heat dissipation, current-dependent
25 W
Rated impulse withstand voltage (Uimp)
4 kV
Rated short-time withstand current (Icw)
0 kA
10 kA
Built-in width (number of units)
125 mm (4 SU)
Busbar material thickness
0.8 mm - 2 mm
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Terminals (top and bottom)
Lift terminals
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Built-in depth
70 mm
Connectable conductor cross section (multi-wired) - max
35 mm²
Connectable conductor cross section (multi-wired) - min
0.75 mm²
Connectable conductor cross section (solid-core) - max
35 mm²
Connectable conductor cross section (solid-core) - min
0.75 mm²
Fault current rating
100 mA
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Permitted storage and transport temperature - max
60 °C
Permitted storage and transport temperature - min
-35 °C
Degree of protection
IP20, IP40 with suitable enclosure
IP20
Impulse withstand current
Partly surge-proof 250 A
Number of poles
Four-pole
Leakage current type
A
Type
  • Add-on residual current protection unit
  • FBSmV
  • Type A
Special features
Ambient temperature hint: Starting at 40 °C, the max. permissible continuous current decreases by 3% for every 1 °C
Application
  • Switchgear for industrial and advanced commercial applications
  • xEffect - Switchgear for industrial and advanced commercial applications
Sensitivity type
Pulse-current sensitive
Rated fault current - max
0.1 A
Rated fault current - min
0.1 A
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
63 A
Rated operational voltage (Ue) - max
415 V
Static heat dissipation, non-current-dependent
0 W
Surge current capacity
0.25 kA
Voltage rating - max
415 V
Voltage rating - min
240 V
Width in number of modular spacings
7
Tripping time
Non-delayed
Rated short-circuit strength
Same as connected FAZ up to max. 10 kA
Power loss
7.4 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.