Download document () of 20

170M1310
Model code: FUSE 20A 690V 000U/80 GR UC

Eaton Bussmann series high speed square body fuse, 690V, 20A, 200 kAIC, None, Fuse, Blade end X blade end, Class gR, DIN 43 620

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1310
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
134.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
EAN
5027590440714
UPC
051712216463
Model Code
FUSE 20A 690V 000U/80 GR UC

Electrical data

Amperage Rating
20 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class gR
Clearing (I2T)
78 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
U/80 Without indicator
Bolted tag
Fuse indicator
None
Fuse size
000

Export product specification