Download document () of 20

170M1314
Model code: FUSE 50A 690V 000U/80 GR UC

Fuse-link, high speed, 50 A, AC 690 V, DIN 000, 21 x 40 x 100 mm, gR, DIN, IEC

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1314
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
139 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
EAN
5027590515504
UPC
051712216500
Model Code
FUSE 50A 690V 000U/80 GR UC

Electrical data

Amperage Rating
50 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
770 at 660 V
Pre arc (I2T)
115
Watt losses
15 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Fuse size
000

Export product specification