Download document () of 20

170M1373
Model code: FUSE 350A 690V 000/80 AR

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 350A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X Din 43-620 blade end, Class aR, DIN 43 620

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1373
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
141 g
Compliances
Contact factory
RoHS Compliant
EAN
5027590440905
UPC
051712309561
Model Code
FUSE 350A 690V 000/80 AR

Electrical data

Amperage Rating
350 A
Voltage rating
690 V
Voltage type
AC
Watt losses
56 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
000

Export product specification