Download document () of 20

170M4712

Fuse-link, high speed, 400 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, no indicator, 115 mm centers

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4712
Product Length/Depth
58 mm
Product Height
54 mm
Product Width
170 mm
Product Weight
515 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC
UL
EAN
5704057026789
UPC
051712259620

Electrical data

Amperage Rating
400 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
91500 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Fuse indicator
None
Fuse size
1

Export product specification