Download document () of 20

170M5010

Fuse-link, high speed, 500 A, AC 690 V, DIN 2, 61 x 61 x 108 mm, aR, DIN, IEC, single indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5010
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
594 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
EAN
5027590455374
UPC
051712792356

Electrical data

Amperage Rating
500 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
145000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
2

Export product specification