Download document () of 20

170M6062

Fuse-link, high speed, 800 A, AC 690 V, DIN 3, 76 x 90 x 109 mm, aR, DIN, IEC, single indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6062
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1384 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
EAN
5996516017456
UPC
051712262699

Electrical data

Amperage Rating
800 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
465000 at 660 V
Pre arc (I2T)
69500
Watt losses
115 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification