Download document () of 20

172560
Model code: EU5E-SWD-4PT-2

Eaton EU5E SmartWire-DT I/O module, 24 V DC, 4 AI configurable Pt100 / Pt1000: -100 - +400°C, Ni1000: -50 - +200 °C

List price €224

General Specifications

Product Name
Eaton EU5E Accessory Input module
Catalog Number
172560
Product Length/Depth
102 mm
Product Height
90 mm
Product Width
35 mm
Product Weight
0.16 kg
Certifications
CSA File No.: 2324643
CSA Class No.: 3211-07
UL File No.: E29184
IEC/EN 61131-2
UL
UL Category Control No.: NKCR
CSA
EAN
4015081691050
Model Code
EU5E-SWD-4PT-2

Product specifications

Type
Analog modules
Features
Fieldbus connection over separate bus coupler possible
Analog outputs configurable
Input, resistance thermometer
Analog inputs configurable
Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Flat plug-in connection
Fitted with:
Temperature sensors PT100, PT1000 and Ni1000
Display mode for temperatures (°C, °F, raw value)
Pollution degree
2
Burst impulse
2 kV, Signal cable, according to IEC/EN 61131-2, Level 3
2 kV, SmartWire-DT cable, according to IEC/EN 61131-2, Level 3
2 kV, Supply cable, according to IEC/EN 61131-2, Level 3
Resolution
0.1 °C, Temperature inputs
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Dry heat to IEC 60068-2-2
Connection to SmartWire-DT
Yes
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Operating temperature - max
55 °C
Operating temperature - min
-100 °C
Rated operational current for specified heat dissipation (In)
0 A
Resolution of the analog inputs
12 Bit
Resolution of the analog outputs
0 Bit
Static heat dissipation, non-current-dependent Pvs
0.6 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
0 VDC
Supply voltage at DC - min
0 VDC
Product category
SmartWire-DT slave
Power consumption
0.6 W
Environmental conditions
Condensation: prevent with appropriate measures
Input
Inputs, configurable (PT100, PT1000, Ni1000)
Explosion safety category for gas
None
Mounting method
Rail mounting possible
Wall mounting/direct mounting
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Current consumption
22 mA, SmartWire-DT network
Voltage type
DC
Mounting position
As required
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Overvoltage category
II
Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Surge rating
1 kV, Surge I/O cables, Surge (IEC/EN 61131-2:2008, Level 1), EMC
1 kV, Surge power cables, Surge (IEC/EN 61131-2:2008, Level 1), EMC
Potential isolation
Inputs for SmartWire-DT: yes
Power loss
0.6 W
Conversions
250 ms, Temperature inputs
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
Protection against polarity reversal
Yes
Number of inputs (analog)
4
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Protocol
Other bus systems
Radio interference class
Class B (EN 55011)
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)
Connection type
Pin contact, 8 pole
Push in terminals, Supply and I/O sensor
Connector: external device plug SWD4-8SF2-5, SmartWire-DT
Residual ripple
≤ 5 % (input voltage)
Repetition accuracy
0.5 % (Temperature inputs)
Rated operational voltage
24 V DC (-15 %/+ 20 % - power supply)
Data transfer rate
Setting automatically
250 kBit/s, SmartWire-DT
Degree of protection
IP20
NEMA 1
Station
SmartWire-DT slave, SmartWire-DT network
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts
Functions
Adjustable parameter settings
For connection of analog I/O signals
System accessory
Yes
Terminal capacity
0.25 - 1.5 mm² (24 - 16 AWG), flexible with ferrule, Terminal for I/O sensor
0.2 - 1.5 mm² (AWG 24 - 16), solid, Terminal for I/O sensor
Total error
± 1 %, Temperature Inputs
LED indicator
Status indication of SmartWire-DT network: Green LED
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
0

Export product specification