Download document () of 20

172707
Model code: XTSZDSQV3-H325W600

Eaton xEnergy Main LV systems LV switchgear. Section wide door, ventilated, HxW=325x600mm, IP31, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172707
Product Length/Depth
35 mm
Product Height
320 mm
Product Width
580 mm
Product Weight
4 kg
Compliances
RoHS conform
EAN
4015081692576
Model Code
XTSZDSQV3-H325W600

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.