Download document () of 20

174290
Model code: XLSR51485

Eaton xEnergy Light LV systems LV switchgear. Rear wall closed, for HxW = 1400 x 850mm, IP55, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
174290
Product Length/Depth
15 mm
Product Height
1350 mm
Product Width
760 mm
Product Weight
18.5 kg
Compliances
RoHS conform
EAN
4015081707522
Model Code
XLSR51485

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
20 mm
Suitable for enclosure building width
850 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.