Download document () of 20

174301
Model code: XLSD5GS1485

Eaton xEnergy Light LV systems LV switchgear. Section door with glass window, closed IP55, left or right-hinged, HxW = 1400 x 850mm, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
174301
Product Length/Depth
27 mm
Product Height
1340 mm
Product Width
842 mm
Product Weight
21 kg
Compliances
RoHS conform
EAN
4015081707638
Model Code
XLSD5GS1485

Product specifications

Features
Version as glazed door
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.