Download document () of 20

178396
Model code: BPZ-P/C-1.5/2.5

Eaton xEnergy Basic LV systems Low voltage switchgear. Crimp connector 1.5-2.5qmm

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
178396
Product Length/Depth
41 mm
Product Height
9 mm
Product Width
11.5 mm
Product Weight
0.005 kg
Compliances
RoHS conform
EAN
4015081736997
Model Code
BPZ-P/C-1.5/2.5

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Color
Blue
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment
Terminal capacity
1.5 mm² - 2.5 mm²

Export product specification