Download document () of 20

178661
Model code: XNT-USB-EXTENDER

XNT-USB-EXTENDER. USB extension adapter, diagnostic system

General Specifications

Product Name
Eaton Temperature Monitoring System Diagnose LV systems Predictive diagnostics
Catalog Number
178661
Product Length/Depth
49 mm
Product Height
23 mm
Product Width
33 mm
Product Weight
0.135 kg
Certifications
CE
EAN
4015081739905
Model Code
XNT-USB-EXTENDER

Product specifications

Construction type
Other
Number of ports (parallel)
0
Number of ports (Serial)
0
Number of ports (USB-A)
1
Number of ports (USB-B)
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.