Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Moeller® series C22 Illuminated pushbutton actuator, maintained, white, 24 V, 1 N/O, with cable 1m and M12A plug
| Product Name | 
                                                Eaton Moeller® series C22 Illuminated pushbutton actuator
                                             | 
| Catalog Number | 
                                                181370
                                             | 
| Product Length/Depth | 
                                                1060 mm
                                             | 
| Product Height | 
                                                60 mm
                                             | 
| Product Width | 
                                                75 mm
                                             | 
| Product Weight | 
                                                0.062 kg
                                             | 
| Certifications | 
                                                CSA  CSA Class No.: 321103 CSA-C22.2 No. 14-05 and 94-M91 UL Category Control No.: NKCR CSA File No.: 165628 UL CE UL File No.: E29184 IEC/EN 60947-5-1 UL 508 VDE 0660 CSA-C22.2 No. 14-18 and No. 94.2-15 CE marking | 
| EAN | 
                                                4015081762385
                                             | 
| Model Code | 
                                                C22-DRL-W-K10-24-P5
                                             | 
| Type | 
                                                Illuminated pushbutton actuator
                                             | 
| Actuator color | 
                                                White
                                             | 
| Actuator function | 
                                                Maintained  Switching function latching | 
| Electric connection type | 
                                                Other
                                             | 
| Fitted with: | 
                                                Front ring
                                             | 
| Operating frequency | 
                                                3600 Operations/h
                                             | 
| Pollution degree | 
                                                3
                                             | 
| Climatic proofing | 
                                                Damp heat, constant, to IEC 60068-2-78  Damp heat, cyclic, to IEC 60068-2-30 | 
| Connection to SmartWire-DT | 
                                                No
                                             | 
| Rated impulse withstand voltage (Uimp) | 
                                                800 V AC
                                             | 
| Bezel color | 
                                                Titanium
                                             | 
| Cable material | 
                                                PUR
                                             | 
| Actuating force | 
                                                5 N
                                             | 
| Actuator diameter | 
                                                29.7 mm
                                             | 
| Ambient operating temperature - max | 
                                                70 °C
                                             | 
| Ambient operating temperature - min | 
                                                -30 °C
                                             | 
| Lamp voltage - max | 
                                                24 V
                                             | 
| Number of command positions | 
                                                1
                                             | 
| Number of contacts (change-over contacts) | 
                                                0
                                             | 
| Number of contacts (normally closed contacts) | 
                                                0
                                             | 
| Number of contacts (normally open contacts) | 
                                                1
                                             | 
| Bezel material | 
                                                Plastic
                                             | 
| Design | 
                                                M12A  Flat Classical | 
| Mounting position | 
                                                As required
                                             | 
| Light color | 
                                                White
                                             | 
| Rated conditional short-circuit current (Iq) | 
                                                1 kA
                                             | 
| Connection type | 
                                                Cable (black) with M12A plug, 4 pole
                                             | 
| Cable length | 
                                                1 m
                                             | 
| Overvoltage category | 
                                                III
                                             | 
| Control circuit reliability | 
                                                1 failure per 17,000,000 swtching operations (statistically determined, at 17 V DC/7 mA: N/O contact
                                             | 
| Degree of protection | 
                                                NEMA 12  IP67/IP69K | 
| Inscription | 
                                                Blank
                                             | 
| Front element type | 
                                                Flat
                                             | 
| Lens type | 
                                                Round
                                             | 
| Rated operational voltage | 
                                                24 V AC/DC (LED)
                                             | 
| Shock resistance | 
                                                30 g, Mechanical, Shock duration 11 ms
                                             | 
| Lifespan, mechanical | 
                                                1,000,000 Operations (AC operated)
                                             | 
| Short-circuit protection rating | 
                                                Max. 4 A gG/gL, Fuse, Contacts
                                             | 
| Opening diameter | 
                                                22.5 mm
                                             | 
| Rated insulation voltage (Ui) | 
                                                250 V
                                             | 
| Rated operational current (Ie) at AC-15, 24 V | 
                                                4 A
                                             | 
| Rated operational current (Ie) at DC-13, 24 V | 
                                                3 A
                                             | 
| Product category | 
                                                RMQ compact solution
                                             | 
| Ambient storage temperature - max | 
                                                80 °C
                                             | 
| Ambient storage temperature - min | 
                                                30 °C
                                             | 
| Tightening torque | 
                                                2 Nm, Threaded ring  1 Nm, Plug | 
| Suitable for | 
                                                Illumination
                                             |