Download document () of 20
Discontinued

183241
Model code: ZSD-ZZTV-1100

ZSD-ZZTV-1100. Complete meter cabinet for three-point mounting, device not included

General Specifications

Product Name
Eaton Metering Board ZSD meter cabinet equipped
Catalog Number
183241
Product Length/Depth
1101 mm
Product Height
225 mm
Product Width
1051 mm
Product Weight
61 kg
Compliances
RoHS conform
EAN
4015081781744
Model Code
ZSD-ZZTV-1100

Product specifications

Degree of protection
IP31
Rated current
0 A
Number of fields
4
Number of meter cabinets
2
Number of TSG-panels
1
Built-in depth
225 mm
Built-in height
1100 mm
Built-in width
1050 mm
Number of distributor rows
7
Material
Steel plate
Mounting method
Surface mounted (plaster)
Lower connection space
With bus bar five-pole
Model
1-story

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.