Eaton Moeller series IZMX/INX - ACB. Signalling switch ON-OFF, 10W, 1
| Product Name | 
                                                Eaton Moeller series IZMX/INX auxiliary contact block
                                             | 
| Catalog Number | 
                                                184171
                                             | 
| Product Length/Depth | 
                                                100 mm
                                             | 
| Product Height | 
                                                100 mm
                                             | 
| Product Width | 
                                                100 mm
                                             | 
| Product Weight | 
                                                0.34 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| EAN | 
                                                4015081796786
                                             | 
| Model Code | 
                                                +IZMX-AS1010-1
                                             | 
| Type | 
                                                Accessory
                                             | 
| Model | 
                                                Integrable
                                             | 
| Special features | 
 | 
| Used with | 
                                                IZMX40...  INX40... | 
| Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V | 
                                                10 A
                                             | 
| Rated breaking capacity (inductive load) | 
                                                0.25 A (250 V DC)  10 A (250 V AC) 0.5 A (125 V DC) | 
| Electric connection type | 
                                                Flat plug-in connection
                                             | 
| Mounting Method | 
                                                Other
                                             | 
| Mounting Method | 
                                                Other
                                             | 
| Number of contacts (change-over contacts) | 
                                                10
                                             | 
| Number of contacts (normally closed contacts) | 
                                                0
                                             | 
| Number of contacts (normally open contacts) | 
                                                0
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Ambient operating temperature - max | 
                                                70 °C
                                             | 
| Accessory/spare part type | 
                                                Auxiliary contact
                                             |