Download document () of 20

184252
Model code: IZMX-M16-110AD-1

Eaton Moeller series IZMX/INX - ACB. Motor operator 110-125 VAC/DC, 16

General Specifications

Product Name
Eaton Moeller series IZMX/INX motor operator
Catalog Number
184252
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
0.907 kg
Compliances
RoHS conform
EAN
4015081784110
Model Code
IZMX-M16-110AD-1

Delivery program

Type
Accessory
Special features
  • Signalling switch for “Spring-operated stored energy mechanism tensioned” message is included as standard.
  • Switching frequency = 60/h
  • The motor automatically tensions the spring force storage mechanism for remote or local actuation.
  • Retrofitting kit
  • The retrofit kit includes the required SEC control cable terminals.
Frame
NF
Used with
INX16…
IZMX16…

Technical Data - Electrical

Voltage type
AC/DC
Voltage rating
120 V
Control voltage operating range
110 - 125 V DC
110 - 127 V AC (50/60 Hz)
0.85 - 1.1 x Us
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 50 Hz - max
127 V
Rated control supply voltage (Us) at AC, 60 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
127 V
Rated control supply voltage (Us) at DC - min
110 V
Rated control supply voltage (Us) at DC - max
125 V
Rated operational current
2 A AC 50/60 Hz
1 A DC
Starting current rating
6 A AC 50/60 Hz, 5 A DC
Power consumption
150 W DC
280 VA AC 50/60 Hz
Necessary time for charging spring-operated stored energy mechanism at 1 x Us
3 s AC 50/60 Hz
3 s DC

Technical Data - Mechanical

Number of actuation per minute - max
3
Switch drive type
Motor drive

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Accessory/spare part type
Remote switching

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.