Download document () of 20

184515
Model code: AKI16/10

AKI16/10. Insulated connection terminal (finger-proof) for 3-10 mm flat copper bar, Outgoer 2x 16mm²

List price EUR11.1

General Specifications

Product Name
Eaton Metering Board ZSD busbar
Catalog Number
184515
Product Length/Depth
55.2 mm
Product Height
47.8 mm
Product Width
15.2 mm
Product Weight
0.075 kg
Compliances
RoHS conform
CE Marked
EAN
4015081785544
Model Code
AKI16/10

Product specifications

Width clamp
15.2 mm
Busbar thickness - max
10 mm
Busbar thickness - min
3 mm
Busbar width - max
30 mm
Busbar width - min
10 mm
Conductor cross section - max
16 mm²
Rated operational current (Ie) - max
114 A
Suitable for
Round conductor connection
Sector conductor connection
Flat rail
Rated operational current
114 A

Export product specification