Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 250A, W=800mm, XNH1 3/4p, mounting on mounting plate
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
184553
|
Product Length/Depth |
100 mm
|
Product Height |
455 mm
|
Product Width |
725 mm
|
Product Weight |
5.8 kg
|
Compliances |
RoHS conform
|
EAN |
4015081785926
|
Model Code |
BPZ-XNH1X-3/1-800-MV
|
Features |
Concurrently switching N-neutral
|
Fitted with: |
Cover
|
Frame |
NH1
|
Number of fuse holders (knife blade) |
3
|
Number of fuse switch disconnectors |
3
|
Amperage rating |
250 A
|
Number of poles |
Three-pole
|
Mounting method |
Mounting plate
|