Download document () of 20
We make what matters work

184663
Model code: XTPPCAVC2-H700W500

Eaton xEnergy Main LV systems LV switchgear. 2x Auxilliary compartment (cable area), HxW=700x500mm

List price EUR140

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184663
Product Length/Depth
51 mm
Product Height
686 mm
Product Width
444 mm
Product Weight
11.7 kg
Compliances
RoHS conform
EAN
4015081786978
Model Code
XTPPCAVC2-H700W500

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
700 mm
Suitable for enclosure building width
500 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.