Download document () of 20

184687
Model code: XRMC050

Eaton xEnergy Main LV systems LV switchgear. Closed cover for XR-MCCB-PIFT, height: 50 mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184687
Product Length/Depth
55 mm
Product Height
47 mm
Product Width
650 mm
Product Weight
1.5 kg
Compliances
RoHS conform
EAN
4015081787210
Model Code
XRMC050

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Scaffold
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.