Eaton Moeller® series ZFS Clamp with label, For use with T0, T3, P1, 48 x 17 mm, Inscribed with standard text "Only open main switch when in 0 position", Language Ukrainian
| Product Name | 
                                            
                                            
                                             
                                                Eaton Moeller® series ZFS Accessory Clamp with label
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                186923
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                48 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                3 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                17 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                1 g
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                CE
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081819751
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                ZFS85-T0
                                             
                                         | 
                                    
| Used with | 
                                            
                                            
                                             
                                                For mechanisms with padlocking feature
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Front plates
                                             
                                         | 
                                    
| 10.10 Temperature rise | 
                                            
                                            
                                             
                                                Not applicable.
                                             
                                         | 
                                    
| 10.11 Short-circuit rating | 
                                            
                                            
                                             
                                                Not applicable.
                                             
                                         | 
                                    
| 10.12 Electromagnetic compatibility | 
                                            
                                            
                                             
                                                Not applicable.
                                             
                                         | 
                                    
| 10.13 Mechanical function | 
                                            
                                            
                                             
                                                Not applicable.
                                             
                                         | 
                                    
| 10.2.2 Corrosion resistance | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.5 Lifting | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.6 Mechanical impact | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.7 Inscriptions | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.3 Degree of protection of assemblies | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.4 Clearances and creepage distances | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.5 Protection against electric shock | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.6 Incorporation of switching devices and components | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.7 Internal electrical circuits and connections | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.8 Connections for external conductors | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.2 Power-frequency electric strength | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.3 Impulse withstand voltage | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.4 Testing of enclosures made of insulating material | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| Fitted with: | 
                                            
                                            
                                             
                                                Insert label  
                                        Label mount  | 
                                    
| Accessory/spare part type | 
                                            
                                            
                                             
                                                Device labeling system
                                             
                                         | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                50 °C
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -25 °C
                                             
                                         | 
                                    
| Equipment heat dissipation, current-dependent Pvid | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Heat dissipation capacity Pdiss | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Heat dissipation per pole, current-dependent Pvid | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Rated operational current for specified heat dissipation (In) | 
                                            
                                            
                                             
                                                0 A
                                             
                                         | 
                                    
| Static heat dissipation, non-current-dependent Pvs | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Language | 
                                            
                                            
                                             
                                                Ukrainian
                                             
                                         | 
                                    
| Connection type | 
                                            
                                            
                                             
                                                Plug-in
                                             
                                         | 
                                    
| Functions | 
                                            
                                            
                                             
                                                Add-on front plates
                                             
                                         | 
                                    
| Inscription | 
                                            
                                            
                                             
                                                " MAIN SWITCH - OPEN IN OFF-POSITION "
                                             
                                         |