Download document () of 20

189969
Model code: DILMC115-EA(RAC240)

Eaton Moeller® series DILM Contactor, 3 pole, 380 V 400 V 55 kW, RAC 240: 190 - 240 V 50/60 Hz, AC operation, Spring-loaded terminals DILMC115-EA(RAC240)

General Specifications

Product Name
Eaton Moeller® series DILM contactor
Catalog Number
189969
Product Length/Depth
160 mm
Product Height
170 mm
Product Width
90 mm
Product Weight
2.27 kg
Compliances
RoHS conform
CE Marked
EAN
4015081879656
Model Code
DILMC115-EA(RAC240)

Product specifications

Electrical connection type for auxiliary- and control-current circuit
Spring clamp connection
Connection
Spring-loaded terminals
Screw terminals
Electrical connection type of main circuit
Screw connection
Voltage type
AC
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contacts (normally closed) as main contact
0
Number of main contacts (normally open contact)
3
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
240 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
160 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
115 A
Rated operational current (Ie) at AC-4, 400 V
55 A
Rated operational power at AC-3, 380/400 V, 50 Hz
55 kW
Rated operational power at AC-4, 380/400 V, 50 Hz
28 kW
Rated operational power (NEMA)
74.6 kW
Short-circuit current rating (basic rating)
10 kA, 600 A max. fuse, SCCR (UL/CSA)
10 kA, 600 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 480 V)
100 kA, 300 A CLASS J max. fuse, SCCR (UL/CSA)
30 kA, 600 A max. fuse, SCCR (UL/CSA)
65 kA, 250 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 600 V)
100 kA, 300 A CLASS J max. fuse, SCCR (UL/CSA)
30 kA, 600 A max. fuse, SCCR (UL/CSA)
Actuating voltage
RAC 240: 190 - 240 V 50/60 Hz
Operating voltage at AC, 50 Hz - min
230 V
Operating voltage at AC, 50 Hz - max
690 V
Operating voltage at AC, 60 Hz - min
230 V
Operating voltage at AC, 60 Hz - max
690 V

Export product specification