Download document () of 20
Discontinued

191071
Model code: XV-303-15-C00-A00-1B

Eaton XV-303 User interface, 24VDC, 15.6-inch PCT widescreen display, 1366x768, 2xEthernet, 1xRS232, 1xRS485, 1xCAN, 1xSD card slot, PLC function can be added

General Specifications

Product Name
Eaton XV-303 Touch panel
Catalog Number
191071
Product Length/Depth
403.7 mm
Product Height
76.6 mm
Product Width
254.9 mm
Product Weight
3.9 kg
Certifications
DNV GL
EN 50178
IEC/EN 61131-2
EMC according to 2014/30/EU
CUL
EAN
7640130099104
Model Code
XV-303-15-C00-A00-1B

Product specifications

Type
Control panel with 2nd Ethernet port
Features
Fanless CPU and system cooling, natural convection-based passive cooling
Portrait format
RS232
USB Host
RS485
USB device
Operating System Windows Embedded Compact 7 pro
Slot for SD card
Target and web visualization
Integrated Runtime visualization software license
Ethernet interface
CAN
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
1 x RS232 (built-in interface)
Color display
1 x CANopen®/easyNet (built-in interfaces)
2 x Ethernet 10/100 Mbps (built-in interface)
Printer output
1 x RS485 (built-in interface)
Message indication
1 x USB device (built-in interface)
SW interfaces
1 x USB host 2.0 (built-in interface)
Message system (incl. buffer and confirmation)
Recipes
Fuse type
Built-in fuse (not accessible)
Climatic proofing
Cold to EN 60068-2-1
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Enclosure material
Aluminum (die-cast, glass panel)
Insulated material
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
19.2 VDC
Width of the front
404 mm
Product category
HMI-PLC (SPS function, retrofittable)
Resolution
  • 1366 x 768 px
  • WXGA
Air pressure
795 - 1080 hPa (operation)
Display size
16:9
344.23 x 193.54 mm
Environmental conditions
Condensation: Non-condensing
Backup time
10 years, typ. (time at zero voltage)
Memory capacity
512,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
75.5 mm
Equipment heat dissipation, current-dependent Pvid
21.6 W
Front height
255 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
1
Battery runtime
Back-up of real-time clock: BR 2330, non-replaceable (soldered)
Voltage type
DC
Operating system
Windows Embedded Compact 7 Pro
Software
XSOFT-CODESYS-2, PLC-Programming software, Engineering
GALILEO, Visualization software, Engineering
XSOFT-CODESYS, Visualization software, Engineering
XSOFT-CODESYS-3, PLC-Programming software, Engineering
Emitted interference
According to IEC/EN 61000-6-4
Mounting method
Flush mounting - Clearance: Width x Height ≥ 50 mm (1.97"), Depth ≥ 20 mm (0.79")
Flush mounting - Inclination from vertical: ⍺ ≤ ± 10 ° (if using natural convection)
Flush mounting - Mounting plate: min. 1.5 mm (0.06"), max. 4 mm
Flush mounting - Inclination from vertical: ⍺ ≤ ± 45° at operating temperature ≤ 45°C (113°F) (if using natural convection)
Flush mounting
Display contrast ratio
500:1
Number of slots
1 (for SD-Card)
Display lighting
Dimmable via software
LED
Interference immunity
According to EN 61000-6-2
Display type
TFT
Color display, TFT, anti-glare
Non-reflective tempered glass in aluminum frame
Protection against polarity reversal
Yes, for supply voltage (Siemens MPI optional)
Display viewing angle
85°/85°/80°/80° (left/right/up/down)
Relative humidity
10 - 95 % (non-condensing)
Lifespan
50,000 h (Service life of back-lighting)
Degree of protection
NEMA 12
NEMA 4X
IP20, rear (according to EN 60529-1)
Luminance intensity
300 cd/m²
Degree of protection (front side)
IP65
NEMA 12
Number of colors of the display
16777216
Vibration resistance
9 - 60 Hz, ± 0.15 mm
5 - 9 Hz, ± 3.5 mm
60 - 150 Hz, ± 2 g
According to IEC/EN 60068-2-6
Processor
ARM Cortex-A9 800 MHz
RoHs conformity
Yes
Memory
SD card, Type: SDSC, SDHC (external memory)
DRAM: 512 MByte RAM
NVRAM: 128kByte Retain
Flash: 1 GByte SLC
Functions
Process value representation (output) possible
Additional software components, loadable
Process default value (input) possible
Touch technology
Multi-touch touch panel touch sensor
Capacitive multitouch
Projected Capacitive Touch (PCT)
Model
Plastic enclosure and glass panel in plastic frame
Interfaces
10/100 Mbps Ethernet connection
USB 2.0 device (not galvanically isolated)
CAN (not galvanically isolated, 9-pin SUB-D plug, UNC)
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
USB 2.0 host (not galvanically isolated)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
Voltage dips
5 ms from undervoltage (19.2 V DC)
≤ 10 ms from rated voltage (24 V DC)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
1366
Number of pixels (vertical)
768
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Rated operational current for specified heat dissipation (In)
0 A
Screen size (diagonal)
15.6 in
Static heat dissipation, non-current-dependent Pvs
21.6 W
Permissible voltage
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
35 V DC (for a duration of < 100 ms)
18.0 - 31.2 V DC, absolute with ripple
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
Potential isolation
Power supply: no
Power consumption
Max. 21.6 W
16 W typ.
19.1 W
Protocol
EtherNet/IP
CAN
TCP/IP
MODBUS
EtherCAT
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Shock resistance
15 g, 11 ms, Mechanical

Export product specification