Download document () of 20

192611
Model code: XSDMV-240808-BF

Eaton xEnergy Main LV systems LV switchgear. Door for NZM2 , ventilated, IP31, W=800

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192611
Product Length/Depth
82 mm
Product Height
197 mm
Product Width
795 mm
Product Weight
8.5 kg
Compliances
RoHS conform
EAN
4015081933402
Model Code
XSDMV-240808-BF

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.