Download document () of 20

193186
Model code: BPM-O-850/11-P-EP-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distributor IP55, EP, WxHxD=850x1160x270mm, white, swivel lever

General Specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193186
Product Length/Depth
270 mm
Product Height
1160 mm
Product Width
850 mm
Product Weight
40.3 kg
Compliances
RoHS conform
EAN
9010238008472
Model Code
BPM-O-850/11-P-EP-W

Product specifications

Type
Basic device
Features
Mounting plate depth-adjustable
Connectable
EMC-version
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IK10
IP55
Other
Grade material
Sheet steel
Material quality
Other
Color
White
Permissible load of the mounting plate according to IEC 62208 - max
0 N
Number of locks
0
RAL-number
9016
Material
Sheet steel
Steel
Mounting method
Wall fastening
Surface mounting
Functions
Basic device
Installation type
Floor standing wall model
Number of covers/doors
1
Suitable for
Metrical mounting
Permissible load of the enclosure according to IEC 62208 - max
0 N
Permissible load of the door(s) according to IEC 62208 - max
0 N
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
0 W
Number of connector holes
0

Export product specification