Eaton xEnergy Safety Ci LV systems LV switchgear. Transport-Kit incl. 2x Eye-bolts for Ci distribution board
Product Name |
Eaton xEnergy Safety Ci mounting profile fixing element
|
Catalog Number |
193464
|
Product Length/Depth |
50 mm
|
Product Height |
30 mm
|
Product Width |
50 mm
|
Product Weight |
0.6 kg
|
Compliances |
RoHS conform
|
EAN |
9010238024120
|
Model Code |
TOB/XAT-CI
|
Used with |
One set contains 2x fastening elements and 2x M12 eyelets
Mounting in WS... vertical profiles For mounting to the distributor support frame Surface-mounted distribution board, floor standing distribution board xEnergy Safety Ci Accessory Distribution board assembly |
Special features |
|
Type |
|
Color |
Other
|
Accessory/spare part type |
Lifting eye fixing
|
Material |
Metal
|
Model |
Transport lug
|
Functions |
Distribution board assembly
|
RAL-number |
7001
|
Load capacity |
400 kg
|