Download document () of 20

194520
Model code: BP-O-400/10-C

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mount service distribution board, three-point turn-lock, DIN rails, front plate 45-mm cutout, W=400 mm, H=1060

General Specifications

Product Name
Eaton xEnergy Basic small distribution board
Catalog Number
194520
Product Length/Depth
262 mm
Product Height
1060 mm
Product Width
400 mm
Product Weight
25.4 kg
Compliances
RoHS conform
EAN
9010238056695
Model Code
BP-O-400/10-C

Product specifications

Type
Basic device
Features
EMC-version
10.2.6 Mechanical impact
IK08
Enclosure material
Steel
Built-in height
1075 mm
Built-in width
415 mm
Built-in depth
280 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
7035
Width in number of modular spacings
13
Color
Gray
Number of rows
6
Degree of protection
IP30
Functions
Extension possible
Basic device
Sealable
Mounting method
DIN-rail
Surface mounted (plaster)
Internal depth
257.5 mm
Number of openings for socket outlets
0

Export product specification