Download document () of 20

196081
Model code: XLSD4L188

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP42, hinges left, HxW = 1800 x 800mm, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196081
Product Length/Depth
27 mm
Product Height
1740 mm
Product Width
792 mm
Product Weight
29.89 kg
Compliances
RoHS conform
EAN
9008790952456
Model Code
XLSD4L188

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.