Download document () of 20

196194
Model code: XLABT30

Eaton xEnergy Light LV systems LV switchgear. Busbar support (complete) for 2x 30x10mm, BT

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196194
Product Length/Depth
279 mm
Product Height
165 mm
Product Width
74 mm
Product Weight
0.9 kg
Compliances
RoHS conform
EAN
9008790953552
Model Code
XLABT30

Product specifications

Current rating - max
1480 A
Busbar distance
60 mm
Number of poles
Four-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.