Download document () of 20

196198
Model code: XLPBT42

Eaton xEnergy Light LV systems LV switchgear. Main busbar separation, top busbars, BxT 200 x 400mm

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196198
Product Length/Depth
264 mm
Product Height
8 mm
Product Width
190 mm
Product Weight
0.36 kg
Compliances
RoHS conform
EAN
9008790953590
Model Code
XLPBT42

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
400 mm
Material
Steel
Suitable for
Internal separation form 2b
Internal separation form 4b
Internal separation form 2a
Internal separation form 3a
Internal separation form 4a
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.