Download document () of 20

196357
Model code: XLFN13HF18

Eaton xEnergy Light LV systems LV switchgear. Front plate for NZM1, HxW= 100 x 800mm

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196357
Product Length/Depth
40 mm
Product Height
98 mm
Product Width
723 mm
Product Weight
0.6 kg
Compliances
RoHS conform
EAN
9008790954801
Model Code
XLFN13HF18

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.