Eaton Moeller® series EASY Starter package consisting of EASY-E4-UC-12RC1, patch cable and software license for easySoft
| Product Name | 
                                                Eaton Moeller® series EASY Starter kit
                                             | 
| Catalog Number | 
                                                197227
                                             | 
| Product Length/Depth | 
                                                200 mm
                                             | 
| Product Height | 
                                                135 mm
                                             | 
| Product Width | 
                                                255 mm
                                             | 
| Product Weight | 
                                                0.6 kg
                                             | 
| Compliances | 
                                                Eaton supports the product until its end of life
                                             | 
| Certifications | 
                                                EN 55011  IEC 60068-2-27 IEC 60068-2-6 IEC/EN 61000-4 EN 55022 IEC/EN 61000-4-2 | 
| Catalog Notes | 
                                                depending on ambient air temperature fluctuations of up to ± 5 s/day (± 0.5 h⁄year) are possible
                                             | 
| EAN | 
                                                4015081939398
                                             | 
| Model Code | 
                                                EASY-BOX-E4-UC1
                                             | 
| Fitted with: | 
                                                Basic device  Connection cable Control unit Software preinstalled Programming software | 
| Insulation resistance | 
                                                According to EN 50178
                                             | 
| Mounting method | 
                                                Top-hat rail fixing (according to IEC/EN 60715, 35 mm)  Screw fixing using fixing brackets ZB4-101-GF1 (accessories) | 
| Mounting method | 
                                                Top-hat rail fixing (according to IEC/EN 60715, 35 mm)  Screw fixing using fixing brackets ZB4-101-GF1 (accessories) | 
| Overvoltage category | 
                                                III
                                             | 
| Pollution degree | 
                                                2
                                             | 
| Type | 
                                                Starter kit
                                             | 
| Drop and topple | 
                                                50 mm Drop height, Drop to IEC/EN 60068-2-31
                                             | 
| Mounting position | 
                                                Horizontal  Vertical | 
| Shock resistance | 
                                                15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts
                                             | 
| Air pressure | 
                                                795 - 1080 hPa (operation)
                                             | 
| Environmental conditions | 
                                                Clearance in air and creepage distances according to EN 50178, UL 508, CSA C22.2, No. 142  Condensation: prevent with appropriate measures | 
| Relative humidity | 
                                                5 - 95 % (IEC 60068-2-30, IEC 60068-2-78)
                                             | 
| Air discharge | 
                                                8 kV
                                             | 
| Contact discharge | 
                                                6 kV
                                             | 
| Immunity to line-conducted interference | 
                                                10 V (according to IEC/EN 61000-4-6)
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Meets the product standard's requirements.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             |