Download document () of 20

199452
Model code: EASY-COM-SWD-C1

Eaton EASY Communication module for connecting the easy control relay as SWD coordinator in SmartWire-DT applications, screw terminal

List price €106

General Specifications

Product Name
Eaton Moeller® series EASY Accessory Bus module
Catalog Number
199452
Product Length/Depth
58 mm
Product Height
90 mm
Product Width
36 mm
Product Weight
0.1 kg
Certifications
IEC 60068-2-27
IEC 60068-2-6
IEC/EN 61131-2
IEC/EN 61000-4-2
IEC/EN 61000-6-2
IEC/EN 61000-6-3
EN 61010
EN 50178
CE
UL Listed
UL File No.: E205091
UL hazardous location group C (ethylene)
UL hazardous location group A (acetylene)
UL hazardous location group B (hydrogen)
UL hazardous location class I
UL hazardous location group D (propane)
UL hazardous location division 2
Catalog Notes
Current consumption at 24 V DC
EAN
4015081978434
Model Code
EASY-COM-SWD-C1

Features & Functions

Features
Expansion device
Expandable

General

Degree of protection
IP20
Insulation resistance
According to EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Mounting method
Front build in possible
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Wall mounting/direct mounting
Rail mounting possible
Overvoltage category
II
Pollution degree
2
Product category
Control relays easyE4
Protocol
TCP/IP
Other bus systems
Residual ripple
≤ 5 %
≤ 5 % (input voltage)
Type
Communication module
Voltage type
DC

Ambient conditions, mechanical

Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Mounting position
Horizontal
Vertical
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Environmental conditions
Clearance in air and creepage distances according to EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Condensation: prevent with appropriate measures
Relative humidity
5 - 95 % (IEC 60068-2-30, IEC 60068-2-78)

Electro magnetic compatibility

Air discharge
8 kV
Burst impulse
1 kV, SmartWire-DT cable, Signal cable, according to IEC/EN 61131-2, Level 3
Contact discharge
6 kV, Electrostatic discharge (ESD)
Electromagnetic fields
1 V/m at 2 - 2.7 GHz (according to IEC EN 61000-4-3)
10 V/m at 0.08 - 1.0 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 61000-6-3)
Surge rating
1 kV, Supply cables, asymmetrical, power pulses (Surge), EMC
According to IEC/EN 61000-4-5, power pulses (Surge), EMC
0.5 kV, Supply cables, symmetrical, power pulses (Surge), EMC
Voltage dips
According to EN 61131-2
≤ 10 ms

Terminal capacities

Terminal capacity
0.2 - 4 mm² (AWG 22 - 12), solid
0.2 - 2.5 mm² (22 - 12 AWG), flexible with ferrule
Screwdriver size
3.5 x 0.8 mm, Terminal screw
Tightening torque
0.6 Nm, Screw terminals

Electrical rating

Heat dissipation
1 W (at 24 V DC)
Inrush current
12.5 A (for 6 ms)
Power consumption
14.5 W
Rated control supply voltage
24 V DC (UAUX, -15 %/+20 %)
20.4 - 28.8 V DC
Rated operational voltage
24 V DC (-15 %/+ 20 % - power supply)
Supply current
0.7 A, Imax, SmartWire-DT supply
2 A (UL), Imax, Supply voltage UAux
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
20.4 VDC
Supply voltage at DC - max
28.8 VDC
Voltage rating
24 Vdc

Short-circuit rating

Short-circuit protection
No, Short-circuit rating, Supply voltage UAux
Yes, SmartWire-DT supply voltage
≥ 3 A (T) (e.g. FAZ C3), Fuse, Power supply

Communication

Addressing
Address set automatically via Configuration button
Bus termination
Integrated in the device, SmartWire-DT
With SWD4-RC8-10, SmartWire-DT line end
Connection
SmartWire-DT blade terminal SWD4-8MF2
Connection type
SWD: Plug, 8-pole
Screw terminal
Data transfer rate
125 kBit/s, SmartWire-DT
250 kBit/s, SmartWire-DT
LED indicator
Status indication of SmartWire-DT master: Green and red LEDs
Station
SmartWire-DT master, SmartWire-DT network

Input/Output

Input current
500 mA (Uₑ)
Number of inputs (analog)
0
Number of inputs (digital)
0
Number of outputs (analog)
0
Number of outputs (digital)
0
Output voltage
Uₑ - 0.3 V (SWD-OUT, Supply voltage UAUX)

Safety

Explosion safety category for gas
None
Potential isolation
Between SmartWire-DT supply voltage and Power supply POW: no
Between SmartWire-DT supply voltage and AUX: yes
Between Supply voltage UAUX and SmartWire-DT: yes
Between supply voltage UAUX and Power supply POW: yes
Between SmartWire-DT supply voltage and COM Interface: yes
Protection against polarity reversal
Yes
Explosion safety category for dust
None

Design verification

Equipment heat dissipation, current-dependent Pvid
10.5 W
Static heat dissipation, non-current-dependent Pvs
4 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.