Download document () of 20

200M09C

Eaton Bussmann series low voltage british standard fuse, 200A, AC 600 V, DC 250 V, HRCII-C, 38 x 136 mm, CSA

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
200M09C
Product Length/Depth
140 mm
Product Height
40 mm
Product Width
195 mm
Product Weight
230.6 g
Compliances
RoHS Compliant
EAN
5027590466400
UPC
051712589017

Electrical data

Amperage Rating
200 A
Voltage rating
600 V
Voltage type
AC/DC
Breaking capacity
200 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.