Download document () of 20

203206
Model code: TM-1-8220/EZ/S-J

Eaton Moeller® series TM Changeover switch, 10 A, center mounting, 1 contact unit, Contacts: 2, 60 °, maintained, 1-2, Design no. 8220, Key operated lock mechanism

General Specifications

Product Name
Eaton Moeller® series TM Changeover switch
Catalog Number
203206
Product Length/Depth
59 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.048 kg
Certifications
Certified by UL for use in Canada
CSA-C22.2 No. 94
UL report applies to both US and Canada
VDE 0660
CSA
CSA-C22.2 No. 14-05
UL 508
UL
IEC/EN 60947-5-1
IEC/EN 60947
UL File No.: E36332
UL Category Control No.: NLRV
CE
IEC/EN 60947-3
EAN
4015082032067
Model Code
TM-1-8220/EZ/S-J

Product specifications

Type
Changeover switch
Product Category
Control switches
Actuator function
Without 0 (Off) position
Maintained
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Black thumb grip and front plate
Operating frequency
1200 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Enclosure material
Plastic
Rated impulse withstand voltage (Uimp)
4000 V AC
Actuator type
Key
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Assigned motor power at 115/120 V, 60 Hz, 1-phase
0.33 HP
Assigned motor power at 115/120 V, 60 Hz, 3-phase
0.75 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
0.75 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
1 HP
Assigned motor power at 277 V, 60 Hz, 1-phase
0.75 HP
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.15 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contact units
1
Electrical connection type of main circuit
Screw connection
Mounting position
As required
Mounting method
Center mounting
Overvoltage category
III
Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Number of poles
1
Degree of protection
IP65
Number of contacts
2
Model
Reverser
Degree of protection (front side)
IP65
NEMA 12
Inscription
1-2
Lifespan, mechanical
1,000,000 Operations
Screw size
M2.5, Terminal screw
Locking mechanism
Key actuation
Switching capacity (auxiliary contacts, general use)
10A, IU, (UL/CSA)
Tightening torque
0.4 Nm, Screw terminals
3.5 lb-in, Screw terminals
Switching capacity (auxiliary contacts, pilot duty)
A300 (UL/CSA)
Rated operational current (Ie) at AC-21, 440 V
10 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
0 A
Switching capacity (main contacts, general use)
10 A, Rated uninterrupted current max. (UL/CSA)
Short-circuit protection rating
10 A gG/gL, Fuse, Contacts
Terminal capacity (flexible with ferrule)
2 x 1.0 mm², ferrules to DIN 46228
1 x 1.0 mm², ferrules to DIN 46228
Suitable for
Front mounting
Rated operational current for specified heat dissipation (In)
10 A
Rated operational power at AC-23A, 400 V, 50 Hz
3 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
1.1 kW
Rated operational voltage (Ue) at AC - max
500 V
Rated uninterrupted current (Iu)
10 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching angle
60 °
Terminal capacity (flexible)
2 x 1.5 mm²
1 x 1.5 mm²
Terminal capacity (solid/flexible with ferrule AWG)
14
Terminal capacity (solid/stranded)
1 x 1.5 mm²
2 x 1,5 mm²
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Design
8220
Switching capacity
0.33 HP at 120 V AC, single-phase
0.75 HP at 120 V AC, three-phase
0.75 HP at 240 V AC, single-phase
0.75 HP at 277 V AC, single-phase
1 HP at 240 V AC, three-phase

Export product specification