Eaton Moeller® series RMQ16 LED, W2x4.6d, 18-30VDC, 7-12.5mA, white
| Product Name | 
                                                Eaton Moeller® series RMQ16 Accessory Single chip LED
                                             | 
| Catalog Number | 
                                                208728
                                             | 
| Product Length/Depth | 
                                                17 mm
                                             | 
| Product Height | 
                                                5 mm
                                             | 
| Product Width | 
                                                5 mm
                                             | 
| Product Weight | 
                                                0.7 g
                                             | 
| Certifications | 
                                                UL/CSA certification not required
                                             | 
| EAN | 
                                                4015082087289
                                             | 
| Model Code | 
                                                LEDWB-W
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| Connection to SmartWire-DT | 
                                                No
                                             | 
| Color | 
                                                White
                                             | 
| Voltage type | 
                                                DC
                                             | 
| Energy efficiency class | 
                                                Not applicable  F | 
| Power consumption | 
                                                0.2505 W
                                             | 
| Lifespan, electrical | 
                                                100,000 h (at 25°C, according to EN60064)
                                             | 
| Actuator diameter | 
                                                0 mm
                                             | 
| Ambient operating temperature - max | 
                                                60 °C
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Average nominal lifespan | 
                                                100000 hour
                                             | 
| Beam angle | 
                                                360 °
                                             | 
| Effective luminous flux | 
                                                0 lm
                                             | 
| Equipment heat dissipation, current-dependent Pvid | 
                                                0 W
                                             | 
| Heat dissipation capacity Pdiss | 
                                                0 W
                                             | 
| Heat dissipation per pole, current-dependent Pvid | 
                                                0 W
                                             | 
| Nominal current | 
                                                12500 mA
                                             | 
| Nominal voltage - max | 
                                                30 V
                                             | 
| Nominal voltage - min | 
                                                18 V
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                0 A
                                             | 
| Static heat dissipation, non-current-dependent Pvs | 
                                                0.12 W
                                             | 
| Weighted energy consumption in 1,000 hours | 
                                                240 kWh
                                             | 
| Product category | 
                                                Accessories
                                             |