Download document () of 20

215645
Model code: EVG-3PHAS/9MODUL

Eaton Moeller series xPole - Busbar. EV busbars 3Ph., 9HP, 63A for PLS. CLS. PKN., PFIM, PFHM, PFNM

General Specifications

Product Name
Eaton Moeller series busbar
Catalog Number
215645
Product Length/Depth
140 mm
Product Height
30 mm
Product Width
10 mm
Product Weight
0.063 kg
Compliances
RoHS conform
Certifications
CE
EAN
9010238140318
Model Code
EVG-3PHAS/9MODUL

Product specifications

Used with
PLS. CLS. PKN., PFIM, PFHM, PFNM
Busbar
EVG
Type
  • Busbar
  • EVG
Features
Insulated
Accessory/spare part type
Busbar for residual current circuit breakers
Busbar for combined residual current/power circuit breaker
Busbar for miniature circuit breaker
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
3
Number of poles
Three-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
10 mm²
Number of modular spacings
9
Number of phases
3
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
500 V
Rated conditional short-circuit current (Iq)
25 kA
Functions
Busbar
Suitable for
3 devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.