Download document () of 20

230815
Model code: ZSD-Z29A1074

ZSD-Z29A1074. Meter mounting unit, 2-fold, equipped, version Z29A1074

General Specifications

Product Name
Eaton Metering Board ZSD meter cabinet equipped
Catalog Number
230815
Product Length/Depth
110 mm
Product Height
1350 mm
Product Width
500 mm
Product Weight
9.14 kg
Compliances
RoHS conform
EAN
4015082308155
Model Code
ZSD-Z29A1074

Product specifications

Fitted with:
Wiring
Color
White
Degree of protection
Other
Connection space
300 mm
Current rating of main switch
0 A
Number of distributor rows
0
Number of meter cabinets
4
Number of TSG-panels
0
RAL-number
9016
Width in number of modular spacings
24
Cover/door model
Closed with prestamping
Model
2-story
Lower connection space
With bus bar 5-pole
Number of switching device panels
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.