Download document () of 20

230860
Model code: RA-C1-7X4HF

Eaton Moeller® series Rapid Link Flat cable, 7x4qmm, halogen free

General Specifications

Product Name
Eaton Rapid Link Flat cable
Catalog Number
230860
Product Length/Depth
1000 mm
Product Height
6 mm
Product Width
34.8 mm
Product Weight
0.44 kg
Certifications
EN 60811-100
EN 60332-1
EN 60754-1
Catalog Notes
VDE 0473, Part 811-2-1 (Resistance to oils and acids)
EAN
4015082308605
Model Code
RA-C1-7X4HF

Product specifications

Features
Halogen free (acc. EN 60754-1/2)
Fitted with:
Protective conductor
Voltage rating
750 V AC
Conductor category
Class 5 = flexible
Shape
Round
Core identification
Colour
Functions
For 400 V AC/24 V DC decentralized power supply or AS-Interface
Wire size
0
Core insulation material
Other
Euro class acidity (EN 13501-6)
None
Euro class flaming droplets/particles (EN 13501-6)
None
Flame retardant
Self-extinguishing
Outer sheath color
Black
Shape of conductor
Round
Cable geometry
Flat
Conductor material
Copper
Reaction-to-fire class (EN 13501-6)
None
Conductor surface
Bare
Specification material outer sheath
Other
Stranding element
No
Nominal cross section (conductor)
2.5 mm²
Nominal voltage U
480 V
Nominal voltage U0
480 V
Number of cores
7
Outer diameter - approximate
0 mm
Permissible ambient temperature - max
55 °C
Permissible ambient temperature - min
-5 °C
Permitted bending radius, moving application with forced guidance - min
0 mm
Permitted bending radius, moving application with free movement - min
0 mm
Permitted bending radius, stationary application/permanent installation - min
0 mm
Permitted temperature of outer cable (assembled) without vibration - max
55 °C
Permitted temperature of outer cable (assembled) without vibration - min
-10 °C
Permitted temperature of outer cable (assembling/handling) - max
55 °C
Permitted temperature of outer cable (assembling/handling) - min
-10 °C
Product category
Power supply
Outer sheath material
Ethylen-Vinylacetat-Copolymer (EVA) mixture (according to DIN VDE 0282)
Nominal cross section (conductor, AWG)
14
Screen over stranding
None
Screen over stranding element
None
Reinforcement material
None
Smoke development class (EN 13501-6)
None
Conductor resistance at 20 °C
0 kΩ
Rolled out cable width
50 mm
Number of stranding elements
0
Number of pilot/reduced conductors
0
Protective barrier
Other
Number of strands per conductor
7
Strand diameter
2.5 mm

Export product specification