Fuse-link, medium voltage, 20 A, AC 24 kV, 2", 51 x 442 mm, back-up, DIN, with striker
Product Name |
Eaton Bussmann series medium voltage DIN fuse
|
Catalog Number |
24TDMEJ20
|
Product Length/Depth |
442 mm
|
Product Height |
54 mm
|
Product Width |
51 mm
|
Product Weight |
2256 g
|
Compliances |
DIN 43625
VDE 0670-4 IEC 60282-1 |
Certifications |
IEC Rated
|
EAN |
5027590245838
|
UPC |
051712186315
|
Amperage Rating |
16 A
|
Voltage rating |
24 kV
|
Breaking capacity |
50 kA
|
Performance Cat According To IEC 60282-1 |
Back-up
|
Rated frequency - min |
50 Hz
|
Class |
Class back-up
|
Resistance |
62.4 Ohms
|
Application |
|
Fuse indicator |
With Striker
|
Fuse size |
51 x 442 mm
|
Standard |
DIN
|
Mounting method |
Clip-in
|
Used with |
270303 Fuse clip
A3354710 Fuse clip |