Download document () of 20
Discontinued

260217
Model code: NZM-XDMI612

Eaton Moeller series NZM - Molded Case Circuit Breaker. Interface, data Management, for NZM2/3/4

General Specifications

Product Name
Eaton Moeller series NZM electronic accessory
Catalog Number
260217
Product Length/Depth
53 mm
Product Height
90 mm
Product Width
107.5 mm
Product Weight
0.614 kg
Compliances
IEC
RoHS conform
EAN
4015082602178
Model Code
NZM-XDMI612

Product specifications

Used with
Diagnostics, communication
Special features
Take appropriate measures to prevent condensation
Type
Accessory
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM2/3/4
Pollution degree
2 (EMC)
Explosion safety category for dust
Other
Explosion safety category for gas
None
Mounting method
Top-hat rail IEC/EN 60715, 35 mm
Front build in possible
Rail mounting possible
Voltage type
DC
Mounting position
Vertical or horizontal
Dimensions
107.5 mm x 90 mm x 53 mm
Ambient operating temperature (LCD display)
0 °C - 55 °C
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Vibrations at constant acceleration 2 g (IEC/EN 60068-2-6)
57 Hz - 150 Hz
Vibrations at constant amplitude .15 mm (IEC/EN 61131-2:2008)
10 Hz - 57 Hz
Ambient operating temperature - min
0 °C
Ambient operating temperature (LCD display) - max
55 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Drop height (IEC/EN 60068-2-31)
50 mm
Heat dissipation of power supply at 24 V DC
5 W
Power supply admissable - max
28.8 VDC
Number of module space units (total)
6
Degree of protection
IP20
Corrosion resistance
1 cm³/m³ (4 days SO₂)
10 cm³/m³ (4 days SO₂)
Shock resistance
18 impacts (IEC 60068-2-27)
System accessory
No
Voltage dips
10 ms
Operating air pressure - max
1080 hPa
Operating air pressure - min
795 hPa
Packaged free fall height (IEC/EN 60068-2-32)
1 m
Power supply admissable - min
20.4 VDC
Relative humidity - max
95 %
Residual ripple - max
5 %
Supply voltage at AC, 50 Hz - max
0 V
Supply voltage at AC, 50 Hz - min
0 V
Supply voltage at AC, 60 Hz - max
0 V
Supply voltage at AC, 60 Hz - min
0 V
Supply voltage at DC - max
24 V
Supply voltage at DC - min
24 V
Rated current of power supply
210 mA (24 V DC)

Export product specification