Download document () of 20

266622
Model code: NZM3/4-XDZ

Eaton Moeller series NZM - Molded Case Circuit Breaker. Additional handle, for size 3/4

List price €111

General Specifications

Product Name
Eaton Moeller series NZM operating element accessory
Catalog Number
266622
Product Length/Depth
200 mm
Product Height
70 mm
Product Width
55 mm
Product Weight
0.271 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
CSA (Class No. 1437-01)
UL (File No. E140305)
UL (Category Control Number DIHS)
UL listed
CSA-C22.2 No. 5-09
CE marking
IEC60947
CSA certified
UL489
CSA (File No. 22086)
EAN
4015082666224
Model Code
NZM3/4-XDZ

Product specifications

Used with
NZM3(-4), PN3(-4), N(S)3(-4)
NZM4(-4), N(S)4(-4)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Color
Gray
Frame
NZM3/4
Suitable for
Power circuit breaker
Switch disconnector
Type
Accessory Additional handle
Special features
Enables switching when control panel door is open
Degree of protection / NEMA enclosure type
Other

Export product specification