Download document () of 20

275447
Model code: KT-5

Eaton xEnergy Basic LV systems Low voltage switchgear. KT-5 terminal support, vertical

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
275447
Product Length/Depth
50 mm
Product Height
130 mm
Product Width
90 mm
Product Weight
0.06 kg
Compliances
RoHS conform
EAN
4015082754471
Model Code
KT-5

Product specifications

Used with
Terminal support bars
BF flat distribution board
Accessory consideration
Type
Additional equipment for BF flat distribution board
Accessory/spare part type
General
Color
Gray
RAL-number
7035
Material
Plastic
Model
Other
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.