Download document () of 20

289867
Model code: BPZ-BB/T-30/10/1000

Eaton xEnergy Basic LV systems Low voltage switchgear. Rail with thread M8

List price EUR1222

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
289867
Product Length/Depth
10 mm
Product Height
30 mm
Product Width
1000 mm
Product Weight
2.5 kg
Compliances
RoHS conform
EAN
4015082898670
Model Code
BPZ-BB/T-30/10/1000

Product specifications

Special features
With M8 thread
Type
General switchboard accessory
Accessory/spare part type
Flat copper bars
Flat copper busbars, predrilled
Surface protection
Untreated
Nominal current
573 A
Amperage rating
573 A
Functions
Additional equipment
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Rated operation current (Ie)
573 A
Material
Copper
Thread type
M8
Model
Flat

Export product specification