Download document () of 20

293562
Model code: BP-FLP-1000-F3A

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable entry / flange plate for W=1000mm, for F3A

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293562
Product Length/Depth
175 mm
Product Height
20 mm
Product Width
945 mm
Product Weight
1.74 kg
Compliances
RoHS conform
EAN
4015082935627
Model Code
BP-FLP-1000-F3A

Product specifications

Type
Additional equipment
Number of connector holes
0
Suitable for nominal thread (PG) - max
50
Suitable for nominal thread (PG) - min
10
Suitable for width
1000 mm
Application
Flange F3A
Surface finishing
With powder coating
Cable entry type
F3A-flange
Color
Light gray (RAL 7035)
Degree of protection
IP30
Other
Surface protection
Powder coating
Shape
Straight
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Other
Mounting method
Surface mounting
Functions
Additional equipment
Thread type
None
Thickness
1 mm
Suitable for cable diameter - max
0 mm
Suitable for cable diameter - min
0 mm

Export product specification