Download document () of 20

294906
Model code: BCZ-CS-BO-R

Eaton xComfort BC LV systems Final Distribution Boards. Terminal support cover set red

General Specifications

Product Name
Eaton xComfort BC screw-type terminal
Catalog Number
294906
Product Length/Depth
250 mm
Product Height
35 mm
Product Width
70 mm
Product Weight
0.007 kg
Compliances
RoHS conform
EAN
4015082949068
Model Code
BCZ-CS-BO-R

Product specifications

Type
Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.