Photo is representative
Download
Eaton Bussmann series high speed traction fuse, DC 1000 V, 2A, Non indicating
Product Name |
Eaton Bussmann series high speed traction fuse
|
Catalog Number |
2SRF1000
|
Product Length/Depth |
126 mm
|
Product Height |
21 mm
|
Product Width |
21 mm
|
Product Weight |
100.8 g
|
Compliances |
Contact factory
|
EAN |
5027590473002
|
UPC |
051712833523
|
Amperage Rating |
2 A
|
Voltage rating |
1000 V
|
Voltage type |
AC/DC
|
Watt losses |
4.4 W
|
Breaking capacity |
50 kA
|