Knowledge Search
Download document () of 20

300163
Model code: 01.E175.25G.16.S.P.-

Eaton 01.E Return line Filter Elements, 01.E 175.25G.16.S.P, 25G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 175

General Specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300163
Product Length/Depth
166.5 mm
Product Weight
0.46 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.E175.25G.16.S.P.-

Product specifications

Filter element type
Return-line filter elements
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
175
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.