Knowledge Search
Download document () of 20

301DC

Eaton Crouse-Hinds series offset conduit nipple, Rigid/IMC, Zinc die cast, 3/4"

General Specifications

Product Name
Eaton Crouse-Hinds series offset conduit nipple
Catalog Number
301DC
Product Length/Depth
3.42 in
Product Height
0.99 in
Product Width
1.755 in
Product Weight
0.34 lb
UPC
784564133014

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
3/4"
Material
Zinc die cast

Export product specification